Mini slide DGST-25-125-Y12A
8085196
GTIN: 4052568450847
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
589 N
Stroke
125 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch



