Compact cylinder AEN-S-16-25-A-P
8092140
GTIN: 4052568461881
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
95 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends



