Compact cylinder AEN-S-32-10-A-P-A

8092166

GTIN: 4052568302122

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
439 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends