Compact cylinder AEN-S-25-10-A-P-A
8092178
GTIN: 4052568302153
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
259 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends



