Compact cylinder AEN-S-20-5-A-P

8092220

GTIN: 4052568462000

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
162 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends