Quarter turn actuator DFPD-40-RP-90-RS35-F05-R3-C
8102802
GTIN: 4052568455248
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
16.3 Nm
Swivel angle
90 deg
Flange hole pattern
F05
Shaft connection
T14



