Twin cylinder DGTZ-GF-16- -J-T-P-A

8150887

Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
181 N
Stroke
101 mm - 200 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch