Linear drive DFPC-160-200-D-V4EX4-39E-31S-M16P-W2
8172143
GTIN: 4052568610333
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
160 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
12064 N
Stroke
200 mm
Position detection
Via proximity switch



