Linear drive DFPC-125-100-D-V4EX4-40E-17S-M16P-W2
8172149
GTIN: 4052568610395
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
125 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
7363 N
Stroke
100 mm
Position detection
Via proximity switch



