Push-in fitting NPQO-D-G38-Q10-P5
8203300
GTIN: 4052568659325
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Nominal size
8.3 mm
Ambient temperature
0 °C - 120 °C


