Servo motor EMMT-AS, EMMT-EC

The servo motor EMMT-AS for demanding and dynamic applications stands out because of its excellent controllability and path accuracy during positioning tasks, whilst the space-saving single-cable solution significantly reduces the installation work.
  • Technology series for demanding positioning tasks
  • A selection of 6 motor sizes in up to 4 lengths
  • Brushless, permanently magnetized synchronous servo motor
  • Digital absolute displacement encoder, single turn or multi-turn
  • Reliable, highly dynamic, extremely precise
  • Extremely low cogging torque – supports high synchronisation even at low rotational speeds
  • One motor connection (OCP: one cable plug) - one connecting cable for supply and encoder, with rotatable plug
  • Degree of protection IP67 (for motor housing and connection technology) and up to IP65 (on the motor shaft with shaft seal)
  • Optionally with holding brake
  • Optionally with absolute safety encoder, multi-turn
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems
New

Product changes