Valve terminal MPA-S with CPX-AP-A terminal MPA-FB-AP
MPA-S with CPX-AP-A: Modular terminal with maximum flexibility, fast commissioning and seamless AP communication
- Up to 15 remote I/O modules in IP65/67 can be freely combined
- Communication via Ethernet-based fieldbuses and AP system
- Integration of up to 128 valve functions/64 valve positions
- Three valve sizes with flow rates of up to 670 l/min
- Safety functions (e.g. PUS, STO, SEZ, SDE) can be realised quickly and easily
- Freely positionable power supply and separate voltage zones
- Easy to commission with the Festo Automation Suite