1. Festo AX OS open-source operating system
- Seamless and secure connection of the IT and OT worlds and the cloud
- Deterministic real-time control in standard programming according to IEC 61131-3 (e.g. CODESYS) and high-level languages such as C/C++, C# and Python®
- Remote monitoring, data analysis and a wide range of IoT functions
- Easily expandable and scalable.
2. Festo AX Motion: Multi-core software architecture
- Seamless automation of machines
- Maximum system speed
- Simple operation
- Maximum flexibility and adaptability
- Motion control in submodules and complete machines
3. Festo AX Application Framework
- Includes application software, software infrastructure and editor (easy-to-use engineering tool)
- Intuitive creation and automatic generation of machine projects and software
- Open application SDK (software developer kit) for new, self-developed functionalities
4. Festo AX machine visualization
- Based on WebIQ, the advanced, web-based HMI/SCADA system
- Offers maximum flexibility and customizability
- State-of-the-art technology with a user-friendly development environment
- For customized web HMIs with open standards such as HTML5, CSS and JavaScript for a wide range of devices
- Optimum performance with Festo HMIs such as CDPX
5. Festo AX Ecosystem
- Includes a variety of apps such as Python, Node-RED or AX Industrial Intelligence AI apps
- Software, libraries and tools from third-party providers can be easily integrated
- Enables web-based engineering
- Software development kit for the creation of containerized apps and Linux services
- Constantly growing range in the Festo online store
6. Automation Suite
- Commission drive packages quickly and easily
- A program with all the necessary information and tools
- Basic functions of every Festo component are already integrated
- Parameterization, programming and maintenance combined in one program
- The software visualizes machine topology in an easy-to-understand way