Push-in bulkhead connector NPQP-H-Q6-E-FD

133101

GTIN: 4052568029845

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
For pneumatic tubing outside diameter 6 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-20 °C - 60 °C
Nominal width
3.7 mm