Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo if you need help.

Compact cylinder ADVUL-12-10-P-A

156845

GTIN: 4052568120986

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
68 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch