Push-in L-fitting, rotatable QSRL-G3/8-12

186292

GTIN: 4052568076139

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G3/8
Pneumatic connection 2
for pneumatic tubing outside diameter 12 mm
Ambient temperature
0 °C - 60 °C
Nominal width
7.4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar