Connecting cable VMPAL-KM-V-SD25-IP67-2,5

560416

GTIN: 4052568097691

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Cable with plug
Cable length
2.5 m
Cable design
25 x 0.34 mm²
Cable characteristic
Standard
Degree of protection
IP67 - As per IEC 60529