Stopper cylinder DFSP-20-15-DF-PA

576085

GTIN: 4052568224493

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Permissible impact force on the advanced piston rod
1370 N
Stroke
15 mm
Position sensing
Via proximity switch