Solenoid coil VACF-B-B2-1

8030802

GTIN: 4052568280864

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
24 V DC: 3.3 W
Degree of protection
IP65
Restricted ambient and media temperature
-20 - 50 °C