Air solenoid valve VUVS-LK20-M52-AD-G18-1C1+GL-S

8060300

GTIN: 4052568435608

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, monostable
Normal nominal flow rate (normalized to DIN 1343)
550 l/min
Pneumatic connection 1
G1/8
Pneumatic working port
G1/8
Actuation type
Electrical