Angle seat valve VZXA-A-TS7-1/2"-M2-V14T-16-K-46-17-PR-V4

8060520

GTIN: 4052568290399

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1/2 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
6.6 m³/h
Medium pressure
0 bar - 16 bar
Degree of protection
IP65 - IP67