Angle seat valve VZXA-B-TS6-40-M2-B1T-9.3-K-75-20-PM

8111596

GTIN: 4052568576691

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 1/2 as per DIN ISO 228
Flow rate Kv
32.9 m³/h
Medium pressure
0 bar - 9.3 bar
Degree of protection
IP65 - IP67