Angle seat valve VZXA-B-TS7-3/4"-M2-B1T-30-K-75-20-PM

8111606

GTIN: 4052568576769

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 3/4 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
11.8 m³/h
Medium pressure
0 bar - 30 bar
Degree of protection
IP65 - IP67