Fluidic muscle DMSP-5-50N-RM-CM

8114532

GTIN: 4052568459437

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
5
Theoretical force at 6 bar
140 N
Nominal length
50 mm
Max. contraction
20 % of nominal length