Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

12/2026 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2026 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Proportional pressure control valves

Please contact Festo if you need help.

Proportional pressure control valve VPPI-5L-3-G18-0L2H-V1-S1BT

8153295

GTIN: 4052568594961

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional pressure control valve
Pneumatic connection 1
G1/8
Pressure regulation range
0 bar - 2 bar
Operating pressure
2 bar - 4 bar
DC operating voltage range
21.6 V - 27.6 V