Round cylinder DPRA-N-1 1/4"-5-NGP4-N

8217859

GTIN: 4052568787097

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
1 1/4"
Stroke
127 mm
Cushioning
No cushioning