Modular concepts contribute to cost savings in all phases
Design and development
Reduction of development time and costs: Modular concepts make it possible to re-use proven modules in different machine configurations, which shortens development time and lowers development costs.
Flexibility in the design process: Decentralized concepts allow individual components to be developed and tested independently of each other, which reduces the complexity of the overall system and minimizes sources of error.
Production
Economies of scale through standardization: The use of standardized modules leads to economies of scale in production, as the same components can be used in different products.
Simplification of the supply chain: Fewer individual parts and greater re-use lead to a simplified supply chain and lower logistics costs.
Installation and commissioning
Faster installation and commissioning: Modular systems can be tested in advance and assembled quickly, which significantly reduces installation and commissioning times.
Reduction of installation errors: As modules are checked in advance, the risks and costs that can arise from installation errors are reduced.
Operation and maintenance
Easier maintenance and repair: Modular and decentralized systems are easier to maintain and repair, as defective modules can simply be replaced without taking the entire system out of operation.
Less downtime: Modules can often be replaced during operation, minimizing downtime and the associated costs.