With the VEAD and VEFC valves, nitrogen consumption can be reduced by up to 75% when rinsing FOUPs. These solutions are specially designed for applications for dispensing inert gases and offer advantages such as high dynamics, low particle generation and a long service life.


Festo uses piezoelectric benders in these regulators as a technical innovation. This technology enables stepless, precise regulation of the valve by applying a voltage. The use of efficient piezo technology also minimizes power consumption. Overall, you can save up to 18% of your total nitrogen consumption and reduce CO2 emissions by almost 1/5.