Round Cylinders DSNU-S and DSNU

Discover Festo Round Cylinders DSNU-S and DSNU

Ideal for small spaces!

ISO standards-based DSNU or the smaller and even slimmer DSNU-S? The round cylinder DSNU is always a solid choice when it comes to performance and compact dimensions. Its universal variants make it ideal in applications where low friction, chemical resistance or corrosion resistance are required.

Festo Core Product Range

Look for the blue star, in stock and ready for delivery today!

Round cylinder, double-acting DSNU

Long-lasting cylinder based on ISO 6432 with self-adjusting end-position cushioning and extensive accessories.

  • Wide range of variants for customized applications
  • Good running performance and long service life
  • Self-adjusting pneumatic end-position cushioning which adapts optimally to changes in load and speed
  • Piston rod with internal or external thread
  • Magnetic piston for position sensing

DSNU_ENUS.PDF

Round cylinder DSNU-S

Slimmer and shorter than ever before. Ideal for tight spaces. Extremely robust thanks to its durable materials.

  • Compact variant of standards-based cylinder DSNU
  • Quick and easy installation, even in tight spaces
  • Light weight
  • Self-adjusting pneumatic end-position cushioning which adapts optimally to changes in load and speed
  • External piston rod thread
  • Magnetic piston for position sensing

DSNU-S_EN.PDF