Whether used as a pneumatically or solenoid actuated individual valve or as a valve terminal with individual connections, every variant in the VG series offers many advantages for pneumatics and electrics and provides a multitude of options for greater functionality and low-cost solutions

Festo Core Product Range

Look for the blue star, in stock and ready for delivery today!

Air Solenoid Valve VUVS

Robust solenoid operated directional control valve. This all-purpose valve is available in 3/2 normally closed, 5/2 single solenoid, and 5/2 double solenoid configurations to meet the typical pneumatic applications found in industries such as packaging, printing, machine tools, and woodworking to name a few.

  • Extensive range of mounting accessories provides various options for integrating these valves into your machine
  • Can be mounted in-line with simple direct mounting or on a common manifold
  • Valve connections of G1/8, G1/4, and G3/8
  • Flow rates from 550 l/min to 1,600 l/mim for a broad range of applications
  • 24VDC operating voltage as standard, with rotatable coil for easy cable connection
  • IP65 protection with DIN connector, withstanding tough industrial conditions

Valve series VS: VUVS/VUWS/VTUS

Air Solenoid Valve VUVG

Compact solenoid operated directional control valve. This all-purpose valve is available in 3/2 normally closed, 5/2 single solenoid, and 5/2 double solenoid configurations to meet the typical pneumatic applications found in industries such as light assembly, end of arm tooling, electronics, and semiconductor to name a few.

  • Valve connections of M5, M7 and G1/8
  • Can be mounted in-line with simple direct mounting or on a common manifold
  • Flow rates from 180 l/min to 660 l/min, for a broad range of applications
  • 24VDC operating voltage as standard, with 2 types of connectors
  • Fast troubleshooting with integrated 360° LED display
  • IP65 protection with M8 connector, withstanding tough industrial conditions
  • Extensive range of mounting accessories provides various options for integrating these valves into your machine

VUVG-G_ENUS.PDF

More Information

VUVG

Application Story: A stitch in time

Production of eyelet buttonholes with the solenoid valves VUVG. Buttonholes are not only functional but also have avisual aspect. However, in textile manufacturing there is generally very little time to produce them. The new automatic eyelet buttonholer 581 from Dürkopp Adler delivers the necessary speed. Thanks to the compact Festo solenoid valves VUVG, it takes just under four seconds to create a buttonhole.

Download now