Robot gripper for many robots & cobots

The front unit of a robot arm plays a decisive role in the automated pick-up of workpieces. For almost all workpieces or applications, we offer you a kit that is compatible with a large number of robot manufacturers thanks to universal interfaces. See for yourself now.

The front unit of a robot arm is crucial to enable the highly automated handling of workpieces. Robot grippers, also known as end effectors, are the part of a robot that is mounted at the end of the robot arm (EOA), and represent the connection to the workpiece, comparable to the human hand.

The End Of Arm (EOA) includes both the mechanical interface and electrical or pneumatic components such as connecting cables or lines.

We have the right robot gripper for every task and every type of workpiece in the robotics sector. Whether pneumatic grippers, electric grippers or vacuum grippers – we offer you a kit for all these applications that is suitable for many different industrial robots and collaborative robots thanks to its universal interface, such as models from Universal Robots, Fanuc, ABB or KUKA, among others.

We also provide detailed information and instructions to help you install and commission the gripping systems quickly and easily. Get started today.

Our kits for robot grippers offer you these advantages

  • Plug & Work: you can start working immediately with the help of suitable mechanical and electrical interfaces for many robots and collaborative applications.
  • Universal plug-in: for quick and easy commissioning, reliable operation and simple programming of the robot with the various gripper solutions from Festo.
  • Festo is your reliable partner in robotics, regardless of the workpiece and technology.

Pneumatic parallel gripper/valve combination HPPH robot gripper kit for operation with gripper/valve combination

Pneumatic parallel gripper/valve combination HPPH for human-robot collaboration
  • Fully integrated solution from the robot to the gripper, and to the sensors and valve technology
  • Easy and intuitive installation and commissioning thanks to mechanical robot interface
  • TÜV certification for grippers with fingers to ISO 15066
  • For safe human-robot collaboration up to 0.5 MPa
  • Pneumatic gripper for maximum power density
  • Scope of delivery: gripper, mechanical interface

More information about installation and mounting

Buy now


Electric parallel gripper EHPS-...-RA50 robot gripper kit for operation with standard electric gripper

Electric standard gripper EHPS-…-RA1 for Universal Robots
  • A complete electric solution from the robot to the gripper
  • Easy and intuitive installation and commissioning
  • Scope of delivery: gripper, sensors, mechanical interface, electrical connection cables

More information about installation and mounting

Buy now


Adaptive shape gripper DHEF-20-A-RA50 robot gripper kit for operation with adaptive shape gripper