• Products
  • Downloads
  • Diagrams

DHWS: The standard angle gripper for all cases!

The angle gripper DHWS impresses with its precision and an improved gripper jaw and slotted guide.
It grips securely with maximum repeat accuracy – and offers features such as a compression spring to support or secure the gripping forces or an internal fixed throttle.
Whether suitable as an external or internal gripper: the angle gripper can be used either as a double-acting or single-acting gripper and is compatible with many drives.