Automation system CPX-AP-I

With the new I/O system CPX-AP-I in IP65/IP67, powerful I/O modules and existing valve manifold connections can be integrated into the most important host systems – including IO-Link master.
  • High-performance remote I/O system that flexibly networks 80 modules in real time with a 200 Mbaud data rate
  • End-to-end connectivity with extended diagnostics option increases machine availability and productivity
  • Simple integration into the controller of your choice: PROFINET, PROFIBUS, EtherCAT, EtherNet/IP, ModbusTCP
  • Real-time capability and deterministic system behavior enable a cycle time of up to 250 µs
  • Cable lengths of up to 50 m between each module enable giant system dimensions
  • IO-Link master and configuration software enable any IO-Link devices to be integrated simply
  • Ethernet performance up to valve manifold and digital or analog I/O modules
Configure your product
  • Product Highlights
  • Products
  • Downloads