Electric cylinder ESBF

Up to 17 kN dynamic forward force: the extremely powerful electric cylinder ESBF shines wherever heavy-duty, reliable positioning is required together with precision and dynamic response.
  • Available with ball screw drive (size 32 … 100) or lead screw (size 32 … 50)
  • Ball screw drive: three spindle pitches make it possible to select the optimal force-speed ratio
  • Optional: high corrosion protection, IP65 rating, food-safe (see www.festo.com/certificates/ESBF), piston rod extension
  • Axial or parallel motor mounting
  • 68 types in stock with short delivery times and modular products for custom variants
  • Variants recommended for production facilities for the manufacture of lithium-ion batteries
Configure your product
  • Product Highlights
  • Products
  • Downloads
  • Diagrams