Electric cylinder unit EPCE-TB

EPCE is an electric cylinder for short strokes and cycle times, with minimum zero stroke and the best price-to-performance ratio. It is ideal for use in test and inspection equipment, labeling as well as for simple centering tasks and for aligning workpieces.
  • Complete solution consisting of integrated compact cylinder, motor and controller
  • Cost-optimized design for easy movement and positioning tasks between two mechanical end positions
  • Minimum zero stroke and extremely compact design for optimal use in place-critical applications
  • Two sizes with 5 … 80 mm stroke, can be selected in 5 mm increments
  • Innovatively interpreted toothed belt technology for maximum dynamics and minimal positioning times
  • Ideal for quick movements in sorting, distribution or testing applications
  • Up to two piston rods per electric cylinder unit can be selected at the same time in four different mounting positions and different combinations
  • Integrated end position sensing
  • Two control options integrated as standard: digital I/O and IO-Link
  • Easy commissioning according to the plug and work principle: all parameters are manually adjustable directly on the actuator without any software or special expertise required
  • Product of the Simplified Motion Series: does not need any external servo drive or any control cabinet for the installation
  • Product Highlights
  • Products
  • Support / Downloads

Simplified Motion Series – Motion made easy

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated actuators are the perfect solution for all users who are looking for an electric alternative for very simple movement tasks, but who do not want the commissioning process for traditional electric drive systems that can often be quite complex. There is no need for any software since operation is simply based on the "plug and work" principle. Digital I/O (DIO) and IO-Link® are always automatically included – a product with two types of control as standard.

Application examples

Sorting and packaging with the electric cylinder EPCE

Testing with the electric cylinder EPCE

Electric motion – Simpler than ever before!