• Products
  • Downloads

Extremely precise!

With a width of just 10 / 12 mm (NW 1.6 & 2.0 mm), the VYKB controls very small amounts of liquid (µl, ml) very precisely. Thanks to the use of a separating diaphragm made of high-performance polymers, it is suitable for aggressive media. The low internal volume makes the valve easy to clean, while the combination with extremely inert materials makes the VYKB ideal for very sensitive applications. What's more, the integrated holding current reduction prevents sensitive media from heating up.

Media separation for reliable safety

The high-performance polymers EPDM, FKM and FFKM used for the separating diaphragms can withstand even aggressive media, protect the interior of the valves and simultaneously prevent corrosion. Their low internal volume makes the valves very easy to clean, which is ideal especially for sensitive applications.

Compact width

High flow rate with small size of 10 mm and 12 mm.

Various volumes possible

The media-separated valves cover a range of nominal widths. You can choose between 1.6 mm and 2.0 mm nozzle widths.

Flexible in use

Very flexible in use thanks to 3/2-way and 2/2-way variants (NC) as well as 12 or 24 V DC control.

Product-specific accessories and spare parts

  • PEEK connection modules VABS-K2
    - M6
    - UNF1/4-28
  • Electrical connecting cable NEBV-HPG2
    - 0.3 m
  • Seals VAVC-K2 as spare parts
    - EPDM
    - FKM
    - FFKM
  • Liquid Fittings NLFA in various sizes