Strong, precise and compact. The powerful twin-piston drive of the Mini slide DGST impresses with its precise and powerful recirculating ball bearing guide. However, what really makes it stand out is the combination of slide and yoke into a single part. The result: the greatest possible precision in the application.
The cushioning components integrated in the installation space and the extremely short length make the DGST the most compact slide drive on the market. The DGST thus saves space in every customer application.
The large range of cushioning options together with the use of position transmitters opens up numerous applications. The DGST can also be operated without additional cushioning to save costs.
The slide and the yoke in the DGST are made as a single part. This ensures the best possible degree of precision and conformity between the interfaces of the slide and yoke. In addition, the load capacity and sturdiness are increased, in particular that of the yoke interface.
Learn about the features and benefits of the DGST pneumatic slide series in 35 seconds
Please configure your product