Proportional directional control valve VPWI
Precise and highly dynamic: The VPWI is a highly dynamic directional control valve, stroke-controlled and adjustable in a variety of ways (stroke, C-value and flow linearization). A wide range of settings are possible via the display.
- Dynamic range up to a maximum of 180Hz
- Full graphic display
- Stroke limitation
- Adjustable incline
- Actual value in pressure or stroke
- Food grade grease NSFH1