It always works and you can always rely on the modular cylinder switch system SMT-10M in combination with Festo drives – they are perfectly matched and are also reliable and easy to install. Drag chain and robot as standard ensure the best cable quality, which guarantees significantly higher system availability and more flexibility.
Totally secure
The robust central fastener guarantees that the switches are securely screwed into the slot. Vibration, shock or tensile forces on the cable do not lead to the switch loosening or switching uncertainties.
All switches are basically equipped with drag chain and robot cable quality. This enables maximum reliability and process security.
It is installed from above using the central fastener with a standard hex socket (1.5 mm). By firmly screwing it in the slot, it is held securely in place, even with vibration and tensile load.
Systematically more economical
Fully compatible with all Festo drives with C-slot. Maximum variety of applications thanks to free configuration of cable length and connection technology.
Robust
The robust cable anchor supports tensile forces of up to 40 N.
Operating voltage range
5 ... 30 V DC for direct integration of the output signal in TTL circuits.
Cable quality
Drag chain + robot as a standard configuration: Top cable quality without a separate order via the modular system and therefore without additional costs.