NPQP is FDA compliant! And highly process-safe: chemical-resistant, food-safe, lightweight and transparent. That makes it the inexpensive alternative to stainless steel fittings. Ideal for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, in cleanrooms and process automation.
Safe thanks to FDA compliance internally and externally. This means that process air can also be used. The combination of NPQP with the plastic tubing PFAN is also fully FDA compliant. Used together, they easily resist all cleaning agents and lubricants as well as aggressive acids and alkalis.
Thanks to the fact that NPQP has a high level of corrosion protection, is resistant to chemicals and hydrolysis and is approved for use with food, it offers an alternative to stainless steel fittings – even for applications other than food. NPQP in combination with tubing PLN is also food-industry approved, resistant to cleaning agents and economical.
Thanks to its low weight, NPQP is ideal for mobile automation solutions, e.g. on robot arms. And it is easy to use, with lower insertion and release forces required than with fittings with clamping collets, but giving the same holding force.
Dirt has no chance here. The transparent design means it is immediately visible.