The ball screw axis ELGD-BS with internal double-sided recirculating ball bearing guide and the drive with recirculating ball screw is protected by a permanently magnetic stainless steel cover strip. The portfolio includes 6 Normal versions from 30 to 160 mm width and starts with the main sizes 60/80. Further sizes will follow in 2024. Already available are a maximum stroke of 2.5 m and two slide lengths.
Normal (ELGD-BS): square profile cross-section with optimized design
Wide (ELGD-BS-WD): reduced profile height for smaller installation dimensions and more compact handling systems
The ELGD axis family with spindle and toothed belt drives in various sizes in Normal and Wide versions performs a wide range of tasks in electromechanical automation technology. The broad portfolio is ideally suited for applications such as pick and place, 3-D web travel e.g. adhesive bead application, loading and unloading, inspection, packaging and sorting. ELGD is ideal for electronics industry – also in the cleanroom – packaging technology, mechanical engineering such as additive manufacturing, also called 3D printing, automotive and many others.