Standards-based cylinder, inches DSNB

Repairable, high performance pneumatic cylinder in accordance with NFPA, with tie rods and anodized aluminum end caps. The robust design with high-strength, hard-chrome plated steel piston rod, large composite rod bearing and a solid aluminum piston with PTFE wear band is particularly suitable for applications with high workloads.
  • 7 sizes from 1 ½" to 6"
  • Complies with NFPA standard and allows easy replacement
  • Extensive range of options provides flexibility to meet your specific requirements
  • Extra long rod bearing made of a non-metallic composite material withstands heavy loads
  • Easy replacement of the bearing cartridge without dismantling the cylinder
  • Choice of end-position cushioning (elastomer, fixed pneumatic, adjustable pneumatic)
Configure your product
  • Product Highlights
  • Products
  • Downloads