The basic series of the new, optimized EMMB-ST stepper motor from Festo in combination with the CMMT-ST-MP servo drive controller offers a perfect servo system at an attractive price.
This series is specially designed for applications with basic requirements and is particularly suitable for series machine manufacturers and applications in electronics and light assembly. Connection is simplified by the OCP (One Cable Plug) hybrid cable from Festo. This technology enables a common motor and connection cable for the supply and the encoder. This simplifies cabling and saves space. An additional feature is the "electronic rating plate". This contains a motor correction table that enables precise control. By using this table, the motor can be optimally adjusted to achieve the desired performance. The motor shaft has degree of protection IP40, while the motor housing including connection technology has degree of protection IP65. With the combination of the EMMB-ST stepper motor and the CMMT-ST-MP controller, you can experience stepper motors in a new dimension and benefit from the advantages of a cost-effective and powerful servo system from Festo.