• Products
  • Downloads

Vacuum cups OGVM: faster and safer!

Oiled sheets? Not a problem! Thanks to its special anti-slip structure, the robust suction cup OGVM has a good grip on everything. Its surface is ideal for the extremely dynamic feeding and unloading of sheet metal, for example in the automotive industry or in the production of white goods. The good grip also ensures higher cycle times.

Strong and flexible profile
The anti-slip supports act like the profile of a winter tire and give the suction cup with connector optimal holding power, even with high lateral forces. The suction cup's flexible and highly adjustable geometry also means it forms a reliable vacuum on a very wide range of surfaces. The vulcanized threaded connection prevents any leakage.

Always the right suction cup with connector
Whether used on their own or as part of a spider gripper for large, heavy metal sheets, our range of flat, bellows, bell-shaped and oval suction cups allows you to move any component treated with deep-drawing oils quickly and safely and can be combined with our current suction mounting range VAL.

Extremely economical
The new profile ensures very high holding and lateral forces. This allows you to reduce the number of suction cups with connector or achieve higher cycle rates with less energy consumption.

For straight components: flat suction cups

Which suction cup can be used when?

The following suction cups OGVM in round and
oval design are available in different
Sizes available:

For straight components:
Flat suction cup

For slightly curved, concave components: bell-shaped suction cups

For slightly curved, concave components:
Bell-shaped suction cup

For highly curved components

For heavily curved components:
bellows suction cup

Maximum machine utilization possible

Wherever manufacturing processes in the automotive and metal industries involve components being handled using a vacuum, maximum machine utilization is key for cost-optimized production. The special structure of the inside of the suction cups enables them to absorb extremely high lateral forces, which is crucial for ensuring maximum retention of oiled surfaces. This leads to more reliable processes and higher productivity thanks to reduced cycle times. Operating the system becomes significantly more cost-effective