Even those who are already thinking beyond the next generation of machines and are looking for a technology that will remain stable over the coming years and adaptively support future developments will find exactly the right technology in theVTUX valve terminal with AP communication technology.
Internal serial linkage (performance version) offers extended communication options and provides fast bidirectional AP communication and increased efficiency. Internal serial linkage also enables extended diagnostic functions and makes it easy to integrate the digital inputs directly in the valve. It supports the connection of up to 128 valve coils, significantly more than parallel linkage (basic version), which is limited to 32 valve coils and provides unidirectional control signals. Internal serial communication gives you an excellent infrastructure for future technology functions.
With the new generation VTUX, the position of the terminals in the machine can be defined completely freely and independently, as can their size and placement. The more comprehensive functions are simply placed where there is more free space. Where conditions demand stronger restrictions, you place only the elements that are immediately necessary.
The VTUX offers a wide range of integrated functions that significantly increase efficiency and user-friendliness. One feature is the valves with digital inputs, which enable simple assignment. Whether via M8 connections or PNP/NPN signals – integration is uncomplicated and flexible. The valve terminals also feature innovative vacuum solutions with an air-saving function that not only conserves resources but also optimizes operating costs. The internal serial communication enables easy access to parameters and diagnostics, which considerably simplifies system maintenance and monitoring. These functions make VTUX a powerful solution for modern automation requirements.
Your benefits:
This video shows you the modularity of VTUX for a centralized or decentralized installation as well as the combination of switching valves and vacuum units as required:
Your benefits:
In this video you can see how easy it is to implement customized vacuum solutions with VTUX – with a mixture of switching valves and vacuum units or with vacuum units only:
Your benefits:
Take a look at how cleverly the decentralized connection of sensors – PNP or NPN – to the VTUX valve terminal has been solved. Sensors with an M8 connection or open end can also be connected:
Your benefits:
In this video you can see a central installation concept with VTUX in a machine frame in combination with a modular remote I/O system CPX-AP-A:
Your benefits:
This video shows the decentralized installation of VTUX in a pick and place application with linear and rotary movements as well as part pick-up by vacuum:
Internal parallel linkage provides unidirectional control signals and supports the connection of up to 32 valve coils. This gives you a cost-efficient platform with integrated vacuum functions. The VTUX valve terminal also has decentralized installation options offering the following benefits:
Internal parallel linkage provides unidirectional control signals and supports the connection of up to 32 valve coils. This gives you a cost-effective platform with integrated vacuum functions without sensor feedback. In addition, the VTUX valve terminal has central installation options offering the following benefits, among others:
Internal serial linkage offers bidirectional communication and supports the connection of up to 128 valve coils. You also have the option of configuring the VTUX valve terminal with additional functions such as digital inputs directly on the valve or integrated vacuum functions including a vacuum sensor. Moreover, the VTUX valve terminal has decentralized installation options offering the following benefits:
Internal serial linkage offers bidirectional communication and supports the connection of up to 128 valve coils. You also have the option of configuring the VTUX valve terminal with additional functions such as digital inputs directly on the valve or integrated vacuum functions including a vacuum sensor. In addition, the VTUX valve terminal offers central installation options with the following advantages:
Our technical consultants will be pleased to present the new VTUX valve terminal to you and to inform you about the new application possibilities as well as development perspectives.