Products
Pneumatic drives
Cylinders with piston rod
Cartridge cylinder and multimount cylinder
Compact cylinders DPDM
Cartridge cylinders EGZ
 

Cartridge cylinder and multimount cylinder

  Print  
  • Simple to mount thanks to range of mounting interfaces
  • Diameter 6, 10, 16, 20, 25, 32 mm
  • Stroke length 5 ... 50 mm
  • Force 9 ... 483 N
  • Double-acting, single-acting
  • Position sensing
  • Fixed cushioning
 
  • Diameter: 6, 10, 16 mm
  • Stroke length: 5 ... 15 mm
  • Force: 14 ... 109 N
  • Single-acting, pushing