Products
Valves
Flow control valves
One-way flow control valves
GRxA, GRxZ
VFOE
VFOH
VFOF
VFOC
In-line installation GR
Precision one-way flow control valves GRP
M5 compact system
 
Festo Design Tool 3D Banner

One-way flow control valves

= Core product range
  Print  
Core product range
  • Connection M3, M5, G1/8, G1/4, G3/8, G1/2, G3/4, also available with NPT thread
  • Push-in connection 3, 4, 6, 8, 10, 12 mm
  • Flow rate 0 ... 4320 l/min.
  • Non-return/flow control valve.
 
Highlights for July 2021
  • Compact and light
  • Fast and safe adjustment through "push-to-lock"
  • Connection M5, M7, 1/8, 1/4, 3/8, 1/2
  • Plug connection 4, 6, 8, 10, 12 mm
  • Flow rate 0 ... 1200 l/min
  • for exhaust air and supply air
 
  • Easy to clean
  • Enhanced corrosion protection
  • Connection G1/8, G1/4
  • Plug connector 4, 6, 8, 10 mm
  • Flow rate 0 ... 530 l/min.
  • Non-return/flow control valve
 
  • Compact and can be operated from the side
  • Flow rate: 0 ... 650 l/min.
  • Shut-off valve
 
  • Plug-in
  • Flow rate 0 ... 325 l/min
  • Shut-off valve
 
  • Connection M3, M5, G1/8, G1/4, G3/8, G1/2, G3/4
  • Push-in connector 3, 4, 6, 8 mm
  • Flow 0 ... 3 300 l/min
  • Non-return and flow control valve.
 
  • Push-in connector 3, 4 mm
  • Flow 0 ... 38 l/min
  • Non-return and flow control valve.
 
  • Push-in connector 3 mm
  • Flow 0 ... 45 l/min
  • Non-return and flow control valve.