Products
Valves
Proportional valves
Piezo valves VEMP
Proportional directional control valves VPWS
Proportional directional control valves VPWP
Proportional flow control valve VEMD
Proportional pressure regulators VEAA
Proportional pressure regulators VEAB
Proportional flow control valves VPCF
Proportional-pressure regulators VPPI
Proportional pressure regulators VPPX
Proportional-pressure regulators VPPM
Proportional pressure regulators VPPM-NPT
Proportional pressure regulators MPPES
Proportional-pressure regulators VPPE
Proportional-pressure regulators MPPE
Proportional directional control valves MPYE
Proportional pressure regulators VPPL
Valve units VPCB
 
Valves >   

Proportional valves

  Print  
  • With piezo technology
  • Flow rate: 19 ... 30 l/min
  • Voltage: 0 ... 250 V DC, 0 ... 310 V DC
  • 3-way proportional-pressure regulators, directly actuated
  • Operating pressure: 0 ... 1.7 bar
 
  • 2/2-way proportional flow control valves
  • Mounted on sub-base
  • Cartridge diameter 15 mm
  • Nominal width 1.5; 2.2 mm
  • Flow rate 45 ... 98 l/min
 
  • For servopneumatic applications with CPX-CMAX and CPX-CMPX
  • Connection: G1/8, G1/4, G3/8
  • Flow rate: 350 ... 2000 l/min
  • 5/3-way proportional directional control valve, closed
  • Fully digitised, with integrated pressure sensors
  • Diagnostic capabilities
  • With switching output for actuating a clamp-type brake unit
 
  • With piezo technology
  • Flow rate 0 ... 20 l/min
  • Voltage 24 V DC
  • Power consumption [W] < 1
  • 2/2-directional control valve, flow sensor and integrated control electronics
  • Operating pressure 0 ... 2.5 bar
 
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 7 l/min
  • 3-way proportional pressure regulators, directly actuated
  • pressure ranges 0 ... 2 bar, 0 ... 6 bar, 0 ... 10 bar
 
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 20 l/min
  • 3-way proportional pressure regulators, directly actuated
  • Pressure ranges -1 ... 0 bar, 0 ... 0.2 bar, 0 ... 1 bar, 0 ... 2 bar, 0 ... 6 bar
 
  • Flow rate: up to 1500 l/min
  • Linear characteristic curve for simple programming
  • ATEX-certified
  • Highly dynamic
 
  • Connection G1/8
  • Flow rate 150 ... 1630 l/min
  • 3-way proportional-pressure regulators
  • Three predefined regulator presets, as well as the option of a custom preset
 
  • Freely configurable PID controller
  • External sensor input
  • Connection: G1/8, G1/4, G1/2 (sub-base)
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Multi-sensor control (cascade control)
  • Control characteristics adjustable via FCT
 
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
  • Also available on valve terminal MPA-S
  • Connection NPT1/8-27, NPT1/4-18, NPT1/2-14
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
  • With proportional solenoid
  • Connection: G1/8, G1/4, G1/2
  • Flow rate: 0 ... 8000 l/min.
  • 3-way proportional pressure regulators
  • Setpoint module available as accessory
 
  • For simple control tasks
  • Connection G1/8
  • Flow rate 850 l/min.
  • 3-way proportional pressure regulators
  • Setpoint module available as accessory
 
  • Connection G1/8, G1/4, G1/2
  • Flow rate 350 ... 8000 l/min.
  • Pressure regulators
  • External actual value sensor, connectable
  • Setpoint module available as accessory
 
  • Also for servopneumatic applications/positioning with SPC200 and SPC11
  • Connection: M5, G1/8, G1/4, G3/8
  • Flow rate: 100 ... 2000 l/min.
  • 5/3-way proportional directional control valve, normally closed
  • Electronic throttle valve
  • Setpoint module available as accessory
 
  • Input pressure 0 ... 50 bar
  • Pressure regulation range 0.2... 20 bar, 0.4 ... 40 bar
  • Nominal size 2.5 mm
  • 3-way proportional pressure regulators
  • Analogue setpoint 0 ... 10 V DC, 4 ... 20 mA
 
  • Valve controller fieldbus
  • Pressure regulation range 0 ... 6 bar, 0 ... 10 bar
  • Nominal width 6 mm
  • 3-way sleeve valve