Products
Compressed air preparation
Service unit combinations
Series MS modular and configurable
D series, polymer design
 

Service unit combinations

= Core product range
  Print  
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.
 
  • Size: MINI
  • Connection: G1/8, G1/4
  • Pressure: 0.5 ... 7 bar
  • Flow rate: 400 ... 1200 l/min.
  • Condensate drain
    • Manual
    • Semi-automatic
  • Plastic bowl without bowl guard
  • Proportional lubricator