Products
Pneumatic drives
Valve actuators for process automation
Linear drives for process automation
Linear actuators DFPC
Linear drive with DFPI displacement encoder
Linear actuators, Copac DLP
 

Linear drive with DFPI displacement encoder

  Print  
  • Diameter: 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 990 mm
  • Force 4712 ... 48255 N
  • Integrated displacement encoder
  • A choice of integrated positioner
  • and valve block
  • Piston rod with male thread
  • Based on ISO 3358 or ISO 15552